??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BOD 66M-RA11-S92
HELP_VARIABLE
Company
Balluff
Description
Photoelectric sensors
Bill of material
BALLUFF BOD 66M-RA11-S92
VERF
Availability
Available
BC
Order code
BOD001H
TC
Artikelbezeichnung
BOD 66M-RA11-S92
PX
Product view
48155_01
ROT
Rotation
MOUNTING
Mounting
ICON
WEBINC
Product family
Distanzsensoren
W
Gewicht
0.50000 kg
TRAFFIC
Customs number
90151000
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Series = 66M, Dimension = 30 x 100.5 x 73.2 mm, Interface = Analog, voltage 1…10 V linear rising/falling PNP/NPN NO/NC, Principle of operation = Photoelectric distance sensor, Principle of optical operation = Triangulation, Beam characteristic = Divergent, Light type = LED, red light, Light spot size = Ø 15 mm at 600 mm, Range = 100...600 mm, Accuracy = ±1.5 % FS, Repeat accuracy = 0.5 %FS, Resolution = 100...500 µm, Connection = Connector, M12x1-Male, 5-pin, Housing material = Zinc, Die casting, Painted, Operating voltage Ub = 18...30 VDC, Approval/Conformity = CE, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.